IESNA:LM-63-2002
[TEST]P1854386
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G2-2509-540-41)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D710U830-4F0-1E-UDD-FLGOOA-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, WALL GRAZE, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4390
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 62.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2387.1 2368.9 2353.1 2328.5 2303.6 2277.5 2231.4 2177.1 2135.2 2087.6
2009.3 1917.6 1845.1 1759.1 1624.4 1469.3 1358.4 1245.2 1079.6 928.8
834.8 749.9 632.5 532.3 471.2 415.7 339.6 272.5 230.6 193.3
142.9 98.2 72.2 49.5 19.8 4.5 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 4.1 8 24.1 46.3 65.8
77.2 88.2 104 123.9 140.1 156.6 183.5 211.7 230.6 250.5
282.7 320.7 345.5 373.2 415.9 459.9 490.5 519.4 563.1 602.6
627 649 678.7 704.4 720.4 734.3 753 765.8 772.9 776.7
779.6 778.3 774.2
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 3.7 16.1 39.6 73.7 101.3
114.6 124.3 136.6 156.3 173.5 190.7 220.5 249.8 270.4 293.5
329.3 369.8 396.1 422.5 463.8 502.8 531.5 557.6 595.2 630.2
650.7 670.1 697.2 719.7 734.5 747.1 763.4 774.3 779.7 782.2
783.2 780.2 774.2
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 4.8 22.3 44.5 78.1 113.4
139 164.1 198.4 236.8 268.9 300.5 345.5 377.6 394.9 409.9
432.6 460.6 479.7 499.4 531.8 562.7 585.2 604.2 632.8 660.5
677.1 692.8 714.5 733 745.6 756.2 770.3 779.5 783.8 785.3
785.4 781.2 774.2
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 6.5 27.9 45.9 74.9 117.8
159.1 205.1 269.9 333.4 385.1 435.7 499.9 535.1 547.7 550.7
554.8 565.4 574.1 585.5 606.6 628.3 643.1 653.7 672.2 691.7
704.5 716 731.4 745.6 755.6 764 775.9 783.7 787.1 787.5
787 781.8 774.2
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 7.2 30.3 45.5 69.6 110.4
152.6 205.7 283.2 360.9 423.1 479.9 553.7 608.4 633.5 644.4
653.7 656.9 660.3 667.1 679.7 692.3 700.1 704.6 714.2 725.4
733.2 740 749.5 758.7 765.5 771.6 780.9 787.5 790.1 789.8
788.6 782.6 774.2
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 7 29.5 43.1 62.4 91.2
119.7 166 238.2 319.4 382.9 433.3 507.1 597.4 652.4 691
729.3 735.2 738.3 744.1 751.3 754.7 756.4 756.7 758.8 761.7
763.3 765 768.8 772.2 775.1 779 785.4 791 792.9 791.9
790.2 783.6 774.2
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 6.9 28.9 41.2 56.7 76
93.5 134.1 200.4 283.5 346.5 393.9 468 582.3 660.4 720.7
784.8 795.9 799.7 805.1 809.3 806.2 803 799.7 795.5 791.1
787.8 785 783.7 782.5 782.3 784.2 788.1 792.8 794.2 792.9
790.7 783.8 774.2
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 6.9 28.9 40.8 55.5 72.6
87.4 125.5 184.3 264 321.6 376 451.5 554.9 635.9 700.1
779.9 804.1 811.4 818.1 826.6 824.8 820.7 815.4 808.4 799.9
795 790 785.8 783.1 782.3 782.9 785.7 789.5 791 790.3
787.9 781.9 774.2
2387.1 2348.6 2145.1 1740.1 1490 1296.4 1076.8 894 791 701.5
583 474.6 414.6 361.4 287.2 223.8 185.4 161.6 130.2 104.1
90.6 77 56.6 26.3 7.1 4.8 2.8 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 6.9 28.9 40.5 54.3 69.1
81.4 116.9 168.2 244.6 296.7 358.2 435 527.5 611.4 679.4
775.1 812.2 823 831 843.8 843.5 838.4 831.2 821.2 808.7
802.2 795 787.8 783.8 782.3 781.6 783.2 786.3 787.8 787.8
785.1 780 774.2
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 6.8 28.1 39.7 54.3 70.2
83.8 121.8 177.1 256.7 313.9 370.6 442.3 546.3 626.7 694.4
778.7 804.6 811 817.3 825.8 824.6 819.5 813.9 806.4 797.7
792.2 786.6 781.7 780.3 779.5 780.1 782.8 786.4 788.2 788.5
786.7 781.6 774.2
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 6.6 27.3 38.9 54.3 71.4
86.2 126.8 185.9 268.8 331.2 383.1 449.5 565.1 642 709.3
782.3 797.1 798.9 803.7 807.7 805.7 800.6 796.6 791.5 786.7
782.1 778.1 775.7 776.9 776.7 778.6 782.4 786.5 788.6 789.2
788.3 783.2 774.2
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 6.4 26.2 39.3 57.6 81.7
105.8 151.9 220.4 300 359.4 414.4 485.1 582.6 639.7 685.3
729.9 737.8 739.5 744.1 750.4 753.8 754.3 754.3 755.2 757.1
757.6 757.9 760.6 765.1 767.3 771.6 777.8 783 785.7 786.6
786.6 781.9 774.2
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 6.1 25 40 62 95.1
131.1 183.6 263.4 337.6 391.1 451.9 530.1 599.6 631.7 648.3
658.7 661.4 664.4 669.3 680 691 698.8 703.7 711.8 721.4
728.3 733.7 742.5 750.5 755.6 762.8 771.8 778.3 781.6 782.9
783.7 779.7 774.2
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 5.1 21 39 66 103.1
140.6 186.8 256.6 315.2 357.4 410.7 480.9 530.2 549.7 555.9
558.2 566.2 575.1 584.9 603.9 623.7 638.5 649.8 667.8 685.3
697.5 708.1 723.5 736.3 744.6 754 765.4 773.3 777.4 779.2
780.9 777.6 774.2
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 3.2 14.2 36.4 69.6 105.7
134.2 161.4 199.9 233 258.1 290.9 337.4 374.2 393.7 408
428.4 452.3 471.8 490.9 521.9 552.2 573.4 592.7 623.2 649
665.4 681 703.4 722.3 734.1 745.2 758.5 767.9 773 775.4
778.1 775.6 774.2
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 2.1 8.1 31.2 65.9 98.5
118.8 131.6 147 161.7 174.3 191.3 219.5 246.9 266.1 286
319.4 354.7 382 408.3 448.8 488.1 514.8 540.9 581.8 615.1
635.7 656 684.5 708.5 723.2 736 751.4 762.6 768.6 771.8
775.6 774.3 774.2
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 3.4 4.5 18.6 40.2 62.1
76.6 88.8 105.6 123.4 136.9 152.6 178.5 205.6 223.5 241.7
272.7 306.2 332.5 359.8 402.6 446.6 475.8 504.8 550 588.8
613.6 636.8 669.2 695.1 711.2 725.9 743.3 757.6 764.2 768.7
774 774.6 774.2
2387.1 2368.9 2353.1 2328.5 2303.6 2277.5 2231.4 2177.1 2135.2 2087.6
2009.3 1917.6 1845.1 1759.1 1624.4 1469.3 1358.4 1245.2 1079.6 928.8
834.8 749.9 632.5 532.3 471.2 415.7 339.6 272.5 230.6 193.3
142.9 98.2 72.2 49.5 19.8 4.7 0.9 6 14.5 25.7
34.4 45.9 64.2 85 99.5 114 137.5 164.2 180.9 197.5
226.1 257.8 283.1 311.3 356.3 405 436.8 468.7 518.2 562.6
591.5 617.6 653.9 681.8 699.1 715.8 735.3 752.5 759.7 765.5
772.4 774.9 774.2
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 3.1 2.9 12.5 28.1 44.7
55.3 66.5 84.7 106.2 121.6 137 160 184.5 200.2 215.2
240.6 267.3 287.1 309.5 345.9 386.2 415.1 444.4 490.5 537.6
568.2 594.9 635 666.4 685.1 703.6 726.5 744.9 753.7 761.4
770 774.3 774.2
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 1.5 4.9 19 41.8 63.6
76.2 87.1 105.2 127.3 143.7 160.1 182.5 204.8 219.5 232.9
255.1 276.7 291.1 307.8 335.4 367.4 393.4 420.1 462.8 512.7
544.9 572.2 616.1 651.1 671 691.5 717.6 737.2 747.7 757.3
767.6 773.6 774.2
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 2.2 9.3 27.4 51.6 76.5
98 112.7 129.9 149.6 165.5 182.4 209.2 229.4 242.4 255.2
274.9 292.9 304.2 317.9 342.2 370.9 394 417.4 454.6 498.5
527 554.7 597.5 636.5 658.7 680.4 709.4 730.1 741.6 752.3
763.6 771.8 774.2
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 3.8 14.6 36.5 60 87.4
120.1 139.9 156.1 172.3 187.2 204.4 237.4 255.4 266.5 279
296.7 311.2 320.3 332.1 354.6 381.8 402.1 421.9 453 487.9
510.9 539 579 622.3 647.1 669.7 701.3 723.1 735.6 746.9
759.2 769.5 774.2
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 5.1 20 43.2 66.4 93.9
127.7 154.3 178.6 192.8 202.9 216.7 248.8 270 282.6 294.9
310.7 323.6 332.3 343 362.7 387.1 405.3 424.5 454 485.8
505.9 531.5 567.8 610.9 636.8 661.1 694.9 718.2 731.4 743
756.4 768.1 774.2
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 6.3 25.6 47.6 70.8 96.1
120.9 155.9 197.5 211.1 212.5 219.3 243.6 273.3 290.6 302.9
317.2 330 340.4 350.7 366.3 386.8 403.7 425.1 457.6 492.1
511.9 532.4 563.8 602.4 628 654.5 690.1 715.5 729 740.6
755.2 767.4 774.2
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 7.2 30.5 51.6 75 98
116 156.6 212.8 227.7 222.6 223.2 240 275.5 297.4 310.1
323 335.7 347 357.3 370.1 387.3 402.8 425.4 460.4 496.9
516.6 533.4 560.6 595.6 620.4 648.6 685.5 712.7 726.6 738.1
753.7 766.5 774.2
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 7.8 33.4 54.7 78.2 99.5
116.8 154.8 217.7 239.3 233.8 231.3 241.2 274.8 300.2 314.5
327 339 349.4 360.3 374.5 390.1 404 424.3 460.4 497.1
517.4 534.5 559.7 593.9 616.8 644.6 681.4 709.6 724.2 735.3
751.3 764.6 774.2
2387.1 2348.6 2145.1 1740.1 1490 1296.4 1076.8 894 791 701.5
583 474.6 414.6 361.4 287.2 223.8 185.4 161.6 130.2 104.1
90.6 77 56.6 26.3 7.1 4.8 2.8 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 8.4 36.2 57.9 81.4 100.9
117.6 153 222.5 250.9 245.1 239.3 242.4 274 303 318.9
331 342.4 351.8 363.4 379 392.9 405.2 423.3 460.4 497.3
518.2 535.6 558.9 592.2 613.2 640.7 677.4 706.5 721.7 732.6
748.9 762.6 774.2
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 8.3 35.8 56.2 79.8 100.7
119.6 157.6 221.7 240.4 234.7 232.4 242.4 277.9 303 316.3
329 340.2 350.2 361.2 376.1 391 405.6 425.6 464.4 499.8
519.4 536.2 562.6 596.2 618.8 645.7 683.1 710.8 725.4 736.5
752.1 764.6 774.2
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 8.2 35.4 54.5 78.2 100.5
121.6 162.2 220.9 230 224.2 225.5 242.4 281.8 303 313.8
327 337.9 348.6 358.9 373.3 389.2 406 427.9 468.4 502.2
520.7 536.7 566.2 600.3 624.5 650.7 688.7 715.1 729 740.5
755.3 766.5 774.2
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 7.8 33.2 52.2 74.8 101.1
129 162.8 205.3 214.7 215.9 224.1 247.8 280.4 297.6 308.2
322.6 333.7 343.4 353.8 371.1 390.1 408.2 430.4 467.3 498.8
517.6 536.9 570.1 608.2 634 658.4 694 718.7 732 743.1
756.7 767 774.2
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 7.2 30.3 49.7 70.7 101.9
138.3 162.1 184.8 197.7 208.2 224.5 255.1 277.4 290.3 301.6
317.4 328.9 337 347.6 369.1 392 411 432.9 464.5 493.4
513.2 537 574.1 617.5 644.9 667 699.2 722.2 734.8 745.3
757.5 767 774.2
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 6 25.5 44.1 65.5 96.7
131.2 148.6 162.9 179.5 194.6 214.3 245.8 263.6 275.3 286.8
304.5 317.8 326.3 338.1 361.9 388.3 408.8 431 462.9 494.4
517.4 544.8 584.4 628.1 654.9 675.6 704.9 726.4 738.4 747.9
758.7 767.1 774.2
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 4.1 18.7 35.3 59.1 85.3
107.9 122.4 139.6 160.1 174.9 193.7 220.1 239.1 252.3 263.9
284 300.3 311.4 325.2 349.4 379.1 401.6 424.7 462.5 501.8
530.3 560.2 600.8 640.3 664.2 684.2 710.9 731.5 742.8 751
760.3 767.4 774.2
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 2.9 12.1 26.5 50.3 71.6
84.8 97.1 116.5 139.6 154.2 172 194.8 215.4 230.2 242.4
265 285.5 299.7 316.4 343.2 377.2 402.1 426.8 469.8 514.9
547 578 618.4 653.8 675 694.1 718.4 737.8 748.4 755.4
763.1 768.7 774.2
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 3.7 6 17.6 34.7 51
62.3 74.6 94 115.6 130.4 147.3 170.6 194.5 210.5 224.9
250.5 278.6 297.3 320.1 355.6 397.1 425.8 454.1 500.4 545
575.1 602.9 639.3 671.4 690.7 707.8 730.5 747.6 757.2 763.2
769.6 772.5 774.2
2387.1 2368.9 2353.1 2328.5 2303.6 2277.5 2231.4 2177.1 2135.2 2087.6
2009.3 1917.6 1845.1 1759.1 1624.4 1469.3 1358.4 1245.2 1079.6 928.8
834.8 749.9 632.5 532.3 471.2 415.7 339.6 272.5 230.6 193.3
142.9 98.2 72.2 49.5 19.8 4.5 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
